WIEGMANN
Gland Plate 16X8 Carbon Steel - Gray
Image of GP1608 Gland Plate 16X8 Carbon Steel - Gray

Gland Plate 16X8 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: GP1608

Gland Plate 16X8 Carbon Steel - Gray

The fully gasketed gland plate can be removed for easy drilling and hole tapping without disturbing the integrity of the enclosure.

General

Accessory Type

Plate

Catalog Number

GP1608

Color

Gray

Material

Carbon Steel

Type

Accessory

UPC

786725890811

Dimensions

Height

16 in

Weight

2 lb

Width

8 in