WIEGMANN
Image of GP2412 Gland Plate 24X12 Carbon Steel - Gray

Gland Plate 24X12 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: GP2412

Gland Plate 24X12 Carbon Steel - Gray

The fully gasketed gland plate can be removed for easy drilling and hole tapping without disturbing the integrity of the enclosure.

General

Accessory Type

Plate

Catalog Number

GP2412

Color

Gray

Material

Carbon Steel

Type

Accessory

UPC

786725890859

Dimensions

Height

24 in

Weight

4 lb

Width

12 in