Image of GP3612 Gland Plate 36X12 Carbon Steel - Gray

Gland Plate 36X12 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: GP3612

Gland Plate 36X12 Carbon Steel - Gray

The fully gasketed gland plate can be removed for easy drilling and hole tapping without disturbing the integrity of the enclosure.

General

Accessory Type

Plate

Catalog Number

GP3612

Color

Gray

Material

Carbon Steel

Type

Accessory

UPC

786725890873

Dimensions

Height

36 in

Weight

7.5 lb

Width

12 in