
Brand: Wiegmann
Catalog ID: WA60P24F2
The WA Series half length back panel is used in NEMA 4,12 and stainless steel single door/single access or single door/dual access freestanding enclosures. All necessary mounting hardware is included.
Panels for single-door single-access and single-door dual-access, freestanding NEMA 12, freestanding stainless steel enclosures. Panels are 10 gauge steel and can be positioned anywhere along horizontal depth-wise mounting channels. Half-length panels can be located in the upper or lower portion of the enclosure. Mounting hardware furnished with each panel. Panels are painted with a white smooth hybrid finish. Panels may be used in two-door enclosures along with other freestanding accessories.
Application
For use with single door freestanding enclosures.
Catalog Number
WA60P24F2
Color
White
EU RoHS Indicator
Yes
Finish Type
Material
Carbon Steel
Mounting Type
Mounting Hardware
Type
Back Panel
UPC
786725417445
Actual Height
24.88 in
Height
25 in
Weight
19 lb
Width
20 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Yes
Carton Quantity
1