
Brand: Wiegmann
Catalog ID: HW-FGHP-PB-075
Fiberglass hole plug will fit a 3/4 inch to 1 inch diameter hole.
Accessory Type
Hole Plug
Catalog Number
HW-FGHP-PB-075
Color
Gray
Material
Nonmetallic
Type
Accessory
UPC
786725858798
Weight
0.02 lb
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
1800