Brand: Wiegmann
Catalog ID: HW-FGHP-350-500
Fiberglass hole plug will fit a 3-1/2 inch to 5 inch diameter hole.
Accessory Type
Hole Plug
Catalog Number
HW-FGHP-350-500
Color
Gray
EU RoHS Indicator
No
Material
Nonmetallic
Type
Accessory
UPC
786725879052
Weight
0.4 lb
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes
Carton Quantity
1