WIEGMANN
Image of HW-FGHP Hole Plug Up To 3/4 Inch Non-Metallic
*Representative image
Image of HW-FGHP Hole Plug Up To 3/4 Inch Non-Metallic

Hole Plug Up To 3/4 Inch Non-Metallic

Brand: Wiegmann

Catalog ID: HW-FGHP

Hole Plug Up To 3/4 Inch Non-Metallic

Fiberglass hole plug will fit a 1/2 inch to 3/4 inch diameter hole.

Fiberglass hole plug will fit a 1/2 inch to 3/4 inch diameter hole.

General

Accessory Type

Hole Plug

Catalog Number

HW-FGHP

Material

Nonmetallic

Type

Accessory

UPC

786725858781

Dimensions

Weight

0.02 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

1680