
Brand: Wiegmann
Catalog ID: HW-J140706SC
Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.
Catalog Number
HW-J140706SC
Color
Gray
Cover Type
Screw Cover
EU RoHS Indicator
No
Material
Fiberglass
Mounting Type
Wall Mount
Series
JIC
Type
Enclosure
UPC
786725877072
Actual Depth
6.81 in
Actual Height
15.87 in
Actual Width
8.75 in
Cubic Capacity
588 cu.in
Depth
6 in
Height
14 in
Weight
5.6 lb
Width
7 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
4X
UL Listed
Yes