
Brand: Wiegmann
Catalog ID: HW-MP1407FG
Fiberglass back panel for the Classic, Premier and JIC line of enclosures.
Catalog Number
HW-MP1407FG
Color
Gray
Material
Fiberglass
Series
Type
Back Panel
UPC
786725858248
Height
14 in
Width
7 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
UL Listed
Yes
Carton Quantity
1