
Brand: Wiegmann
Catalog ID: HW-MP706A
Aluminum back panel for the Classic, Premier and JIC line of enclosures.
Catalog Number
HW-MP706A
Material
Aluminum
Series
Type
Back Panel
UPC
786725857975
Actual Height
4.88 in
Actual Width
4.88 in
Height
5 in
Width
5 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
UL Listed
Yes
Carton Quantity
1