WIEGMANN
Hygienic Enclosure 16 X 16 X 8, 304 Stainless Steel Sloped-Top
Image of HYG161608SS Hygienic Enclosure 16 X 16 X 8, 304 Stainless Steel Sloped-Top
Image of HYG161608SS Hygienic Enclosure 16 X 16 X 8, 304 Stainless Steel Sloped-Top
play
Wiegmann - Hygienic Box
Image of HYG161608SS Hygienic Enclosure 16 X 16 X 8, 304 Stainless Steel Sloped-Top
+16
Image of HYG161608SS Hygienic Enclosure 16 X 16 X 8, 304 Stainless Steel Sloped-Top

Hygienic Enclosure 16 X 16 X 8, 304 Stainless Steel Sloped-Top

Brand: Wiegmann

Catalog ID: HYG161608SS

Hygienic Enclosure 16 X 16 X 8, 304 Stainless Steel Sloped-Top

HYGIENIC Series Enclosures are designed to house and protect electrical and electronic components in harsh, dirty environments, including High Temperature and High Pressure washdown locations. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamlined styling, NSF Certified external gasketing, convex latches, internal hinges, and attractive durable finish complements any high tech electronic equipment.

  • IP69K Certified Enclosures withstand the rigors or repeated high temperature and high pressure wash down
  • The sloped design, gasketed door, and gasketed latching mechanism repel water, chemicals, and debris away from the enclosure.
  • Reversable door hardware, pre-drilled mounting holes and optional mounting feet or wall standoffs enable the enclosure to be mounted in the most convenient location possible.

General

Catalog Number

HYG161608SS

Color

Metallic

Construction

Fully Welded 304 Stainless Steel

Finish Type

Fine Grain Stainless Steel

Material

304 Stainless Steel

Mounting Type

  • Bolt Direct, Wall Mount foot (optional), Wall Standoff (optional)
  • Bolt Direct, Wall Mount foot (optional), Wall Standoff (optional)

Series

Hygienic Series

Size

16 X 16 X 8

Style

Wall Mount

Type

Stainless Steel

UPC

786725891313

Dimensions

Cubic Capacity

2048 cu.in

Depth

8 in

Height

16 in

Size

16 X 16 X 8

Width

16 in

Certifications And Compliance

Industry Standard(s)

  • UL508A Listed
  • Types 1, 3R, 4, 4X, 12
  • cUL Listed per CSA C22.2 No. 14
  • Type 1, 3R, 4, 4X, 12
  • NEMA/EEMAC Type 1, 3R, 4, 4X, 12
  • IEC 60529 IP69

Nema Rating

NEMA/EEMAC Type 1, 3R, 4, 4X, 12