WIEGMANN
Image of HP2020SS Hygienic Series Back Panel 20 X 20, 304 Stainless Steel

Hygienic Series Back Panel 20 X 20, 304 Stainless Steel

Brand: Wiegmann

Catalog ID: HP2020SS

Hygienic Series Back Panel 20 X 20, 304 Stainless Steel

The HP Series back panels are used in Hygienic Series wall-mount enclosures allowing the user to mount many types of electrical components.

  • Fabricated from 304 Stainless Steel
  • Exterior Surface has a smooth grained surface

General

Application

For use with HYG Series Mall Mount Enclosures

Catalog Number

HP2020SS

Color

Steel

Construction

Non-Flanged

Material

Stainless Steel

Mounting Type

Mounting Holes

Series

Hygienic

Size

15 X 15

Style

Back Panel

Type

304 Stainless Steel

UPC

786725891481

Dimensions

Height

15 in

Size

15 X 15

Width

15 in

Logistics

Carton Quantity

1

Pallet Quantity

240