WIEGMANN
Image of HP2020 Hygienic Series Back Panel 20 X 20, Carbon Steel - White

Hygienic Series Back Panel 20 X 20, Carbon Steel - White

Brand: Wiegmann

Catalog ID: HP2020

Hygienic Series Back Panel 20 X 20, Carbon Steel - White

The HP Series back panels are used in Hygienic Series wall-mount enclosures allowing the user to mount many types of electrical components.

  • Fabricated from carbon steel
  • Painted with white polyester powder

General

Application

For use with HYG Series Mall Mount Enclosures

Catalog Number

HP2020

Color

White

Construction

Non-Flanged

Material

Carbon Steel

Mounting Type

Mounting Holes

Series

Hygienic

Size

15 X 15

Style

Back Panel

Type

Carbon Steel

UPC

786725891436

Dimensions

Height

15 in

Size

15 X 15

Width

15 in

Logistics

Carton Quantity

1

Pallet Quantity

240