WIEGMANN
Image of HMC230V Hygorstat Mechanical Change Over Max 240 Volt 40/90 Fahrenheit

Hygorstat Mechanical Change Over Max 240 Volt 40/90 Fahrenheit

Brand: Wiegmann

Catalog ID: HMC230V

Hygorstat Mechanical Change Over Max 240 Volt 40/90 Fahrenheit

Hygrostat with mechanical changeover is designed to provide both air and temperature control inside and electrical enclosure. This is ideal for equipment that is exposed to a wide range of outdoor elements.

  • Independently senses both the relative humidity and temperature
  • Easily installed by clip mounting on 35mm DIN Rail
  • Maximum operating voltage is 230 volts

General

Application

  • Humidity
  • Temperature Control

Catalog Number

HMC230V

Color

Gray

Material

PC Plastic

Type

Hygorstat

UPC

786725886272

Dimensions

Actual Depth

1.67 in

Actual Height

2.36 in

Actual Width

1.54 in

Depth

2 in

Height

2 in

Width

2 in

Electrical Ratings

Operating Voltage

Max 230

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL/cUL Recognized

Logistics

Carton Quantity

15