WIEGMANN
Industrial RE-BOX® Series, 24" High X 24" Wide X12" Deep, AC1, Preconfigured, Gray
Image of IR221APG Industrial RE-BOX® Series, 24" High X 24" Wide X12" Deep, AC1, Preconfigured, Gray
Image of IR221APG Industrial RE-BOX® Series, 24" High X 24" Wide X12" Deep, AC1, Preconfigured, Gray
Image of IR221APG Industrial RE-BOX® Series, 24" High X 24" Wide X12" Deep, AC1, Preconfigured, Gray
Image of IR221APG Industrial RE-BOX® Series, 24" High X 24" Wide X12" Deep, AC1, Preconfigured, Gray
+1
Image of IR221APG Industrial RE-BOX® Series, 24" High X 24" Wide X12" Deep, AC1, Preconfigured, Gray

Industrial RE-BOX® Series, 24" High X 24" Wide X12" Deep, AC1, Preconfigured, Gray

Brand: Wiegmann

Catalog ID: IR221APG

Industrial RE-BOX®, 24" High X 24" Wide X12" Deep, AC1, Preconfigured, Gray

  • AC1
  • Preconfigured
  • Gray

Standard Product

General

Application

Industrial RE-BOX®, Pre-Configured, 24" Height X 22" Depth, Gray, AC1

Catalog Number

IR221APG

Construction Material - Main

Steel

Series

RE-BOX® Series

Size

Standard Sized Product

Sub Brand

Industrial RE-BOX®

Type

Industrial RE-BOX®

UPC

662620606347

Dimensions

Depth

12 in

Height

24 in

Size

Standard Sized Product

Certifications And Compliance

Industry Standard(s)

Per TIA