




Brand: Wiegmann
Catalog ID: IR321UG
User Configurable
Application
Network Housing
Catalog Number
IR321UG
Color
Gray
Construction Material - Main
Steel
Material
Steel
Series
RE-BOX® Series
Sub Brand
Industrial RE-BOX®
Type
Heavy Duty
UPC
662620656632
Cubic Capacity
10368 cu.in
Depth
12 in
Height
36 in
Width
24 in
Industry Standard(s)
UL 508A, NEMA 4