
Brand: Wiegmann
Catalog ID: IR321PG
Preconfigured
Application
Network Housing
Catalog Number
IR321PG
Color
Gray
Construction Material - Main
Steel
Material
Steel
Series
REBOX® Series
Sub Brand
Industrial REBOX®
Type
Heavy Duty
UPC
662620656663
Cubic Capacity
10368 cu.in
Depth
12 in
Height
36 in
Width
24 in
Industry Standard(s)
UL 508A, NEMA 4