
Brand: Wiegmann
Catalog ID: WRD72XM7718FSD4
Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.
Catalog Number
WRD72XM7718FSD4
Color
Gray
Finish Type
Polyester Powder
Material
Carbon Steel
Mounting Type
Freestanding
Number of Doors (Fixed)
2
Series
KwikHinge™ Series
Type
Disconnect
UPC
786725889174
Actual Depth
18.13 in
Actual Height
72.13 in
Actual Width
77.75 in
Cubic Capacity
99792 cu.in
Depth
18 in
Height
72 in
Weight
734 lb
Width
77 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Nema Rating
3R, 4, 12 and IP66
Number of Doors (Fixed)
2