Image of HW-PLATCHKIT Latch Kit Polycarbonate (2 Per Kit)

Latch Kit Polycarbonate (2 Per Kit)

Brand: Wiegmann

Catalog ID: HW-PLATCHKIT

Latch Kit Polycarbonate (2 Per Kit)

Replacement latch kit for Non-Metallic line of enclosures (2 latches per kit).

Replacement latch kit for Non-Metallic line of enclosures (2 latches per kit).

General

Accessory Type

Latch Kit

Catalog Number

HW-PLATCHKIT

Material

Stainless Steel

Series

Polycarbonate

Type

Accessory

UPC

786725877584

Dimensions

Weight

0.1 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1