
Brand: Wiegmann
Catalog ID: WLSG26G
Designed to mount on the outside of an enclosure. Can serve as a warning device or signal an event or occurrence.
Catalog Number
WLSG26G
Color
Green
EU RoHS Indicator
No
Type
Signal Light
UPC
786725871322
Height
3.38 in
Weight
1.25 lb
Width
2.89 in
EU RoHS Indicator
No
Carton Quantity
1