WIEGMANN
Image of DCCSLW39 Light Strip Daisy Chain Cable Male/Female 39 Inches

Light Strip Daisy Chain Cable Male/Female 39 Inches

Brand: Wiegmann

Catalog ID: DCCSLW39

Light Strip Daisy Chain Cable Male/Female 39 Inches

39 in. daisy chain with female and male connectors. Allows connection of up to 16 lights with AC power and 8 lights with DC power.

  • 39 in. daisy chain with female and male connectors
  • Allows connection of up to 16 lights with AC power and 8 lights with DC power.

General

Application

Lighting

Catalog Number

DCCSLW39

Color

White

Type

Light Strip

UPC

786725885664

Dimensions

Actual Depth

0.5 in

Actual Width

9.5 in

Depth

1 in

Height

15 in

Width

10 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

50