
Brand: Wiegmann
Catalog ID: CDS138
138 in. power cable for use with LED strip light with connection to a door switch.
Application
Lighting
Catalog Number
CDS138
Color
White
EU RoHS Indicator
No
Type
Light Strip
UPC
786725885671
Actual Width
9.5 in
Depth
1 in
Height
15 in
Width
10 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
25