
Brand: Wiegmann
Catalog ID: N412MFKSS
Accessory Type
Application
For use with N412 stainless steel enclosures.
Catalog Number
N412MFKSS
Color
Stainless Steel
EU RoHS Indicator
Yes
Knockouts
No
Material
Stainless Steel
Sub Brand
Ultimate Series
Type
Accessory
UPC
786725347483
Depth
1 in
Height
5.63 in
Weight
0.5 lb
Width
6 in
Cable Entry
NO
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Yes
Knockouts
No
Carton Quantity
1