
Brand: Wiegmann
Catalog ID: L121290G
Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.
Accessory Type
Elbow
Application
For use with HS and S Series wireway.
Catalog Number
L121290G
Cover Type
Hinged/Screw Cover
EU RoHS Indicator
No
Finish Type
Fitting Type
90 Degree Elbow
Knockouts
Listings
UL, CSA
Material
Carbon Steel
Type
Fitting
UPC
786725852772
Actual Depth
18.5 in
Actual Height
11.25 in
Actual Length
18.5 in
Actual Width
12.06 in
Depth
19 in
Height
11 in
Weight
19 lb
Width
12 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
1
UL Listed
Yes
Knockouts
Carton Quantity
1
Pallet Quantity
18