Brand: Wiegmann
Catalog ID: L080890
Accessory Type
Elbow
Application
For use with HS and S Series wireway.
Catalog Number
L080890
Color
Ansi-61 Gray Smooth
Cover Type
Hinged/Screw Cover
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Fitting Type
90 Degree Elbow
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Fitting
UPC
786725393558
Actual Length
12 in
Depth
12 in
Height
9 in
Weight
8 lb
Width
12 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
36