WIEGMANN
Image of S6636AT N1 Corner Trough, Screw-Cover Wireway 6X6X36 Carbon Steel - Gray

N1 Corner Trough, Screw-Cover Wireway 6X6X36 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: S6636AT

N1 Corner Trough, Screw-Cover Wireway 6X6X36 Carbon Steel - Gray

  • Trough and cover are fabricated from carbon steel
  • Available with knockouts in select sizes up to 8.00” x 8.00” (203 x 203) (See reference table)
  • S-AT Series screw cover is held firmly in place with screws
  • S-AT Series screw cover design offers easy access to open cover without the need to fully remove screws

General

Application

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not a serious problem.

Catalog Number

S6636AT

Cover Type

Screw Cover

Material

Carbon Steel

Series

S-AT

Type

Wireway

UPC

786725889952

Dimensions

Dimensions

36 in x 6 in x 6 in

Height

6 in

Length

36 in

Weight

15 lb

Width

6 in

Certifications And Compliance

Certified Listed

  • UL
  • CSA

Nema Rating

NEMA 1