WIEGMANN
Image of S101036ATNK N1 Corner Trough, Screw-Cover Wireway, No Knockouts 10X10X36 Carbon Steel - Gray

N1 Corner Trough, Screw-Cover Wireway, No Knockouts 10X10X36 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: S101036ATNK

N1 Corner Trough, Screw-Cover Wireway, No Knockouts 10X10X36 Carbon Steel - Gray

  • Trough and cover are fabricated from carbon steel
  • Available with knockouts in select sizes up to 8.00” x 8.00” (203 x 203) (See reference table)
  • S-AT Series screw cover is held firmly in place with screws
  • S-AT Series screw cover design offers easy access to open cover without the need to fully remove screws

General

Application

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not a serious problem.

Catalog Number

S101036ATNK

Cover Type

Screw Cover

Material

Carbon Steel

Series

S-AT

Type

Wireway

UPC

786725890095

Dimensions

Dimensions

36 in x 10 in x 10 in

Height

10 in

Length

36 in

Weight

28 lb

Width

10 in

Certifications And Compliance

Certified Listed

  • UL
  • CSA

Nema Rating

NEMA 1

Logistics

Carton Quantity

1

Pallet Quantity

16