WIEGMANN
Image of S101048ATNK N1 Corner Trough, Screw-Cover Wireway, No Knockouts 10X10X48 Carbon Steel - Gray

N1 Corner Trough, Screw-Cover Wireway, No Knockouts 10X10X48 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: S101048ATNK

N1 Corner Trough, Screw-Cover Wireway, No Knockouts 10X10X48 Carbon Steel - Gray

  • Trough and cover are fabricated from carbon steel
  • Available with knockouts in select sizes up to 8.00” x 8.00” (203 x 203) (See reference table)
  • S-AT Series screw cover is held firmly in place with screws
  • S-AT Series screw cover design offers easy access to open cover without the need to fully remove screws

General

Application

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not a serious problem.

Catalog Number

S101048ATNK

Cover Type

Screw Cover

Material

Carbon Steel

Series

S-AT

Type

Wireway

UPC

786725890101

Dimensions

Height

10 in

Weight

34 lb

Width

10 in

Certifications And Compliance

Certified Listed

  • UL
  • CSA

Nema Rating

NEMA 1

Logistics

Carton Quantity

1

Pallet Quantity

1