WIEGMANN
Image of S6624ATNK N1 Corner Trough, Screw-Cover Wireway, No Knockouts 6X6X24 Carbon Steel - Gray

N1 Corner Trough, Screw-Cover Wireway, No Knockouts 6X6X24 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: S6624ATNK

N1 Corner Trough, Screw-Cover Wireway, No Knockouts 6X6X24 Carbon Steel - Gray

  • Trough and cover are fabricated from carbon steel
  • Available with knockouts in select sizes up to 8.00” x 8.00” (203 x 203) (See reference table)
  • S-AT Series screw cover is held firmly in place with screws
  • S-AT Series screw cover design offers easy access to open cover without the need to fully remove screws

General

Application

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not a serious problem.

Catalog Number

S6624ATNK

Cover Type

Screw Cover

Material

Carbon Steel

Series

S-AT

Type

Wireway

UPC

786725889921

Dimensions

Dimensions

24 in x 6 in x 6 in

Height

6 in

Length

24 in

Weight

11 lb

Width

6 in

Certifications And Compliance

Certified Listed

  • UL
  • CSA

Nema Rating

NEMA 1

Logistics

Carton Quantity

1

Pallet Quantity

20