WIEGMANN
Image of S8860ATNK N1 Corner Trough, Screw-Cover Wireway, No Knockouts 8X8X60 Carbon Steel - Gray

N1 Corner Trough, Screw-Cover Wireway, No Knockouts 8X8X60 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: S8860ATNK

N1 Corner Trough, Screw-Cover Wireway, No Knockouts 8X8X60 Carbon Steel - Gray

  • Trough and cover are fabricated from carbon steel
  • Available with knockouts in select sizes up to 8.00” x 8.00” (203 x 203) (See reference table)
  • S-AT Series screw cover is held firmly in place with screws
  • S-AT Series screw cover design offers easy access to open cover without the need to fully remove screws

General

Application

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not a serious problem.

Catalog Number

S8860ATNK

Cover Type

Screw Cover

Material

Carbon Steel

Series

S-AT

Type

Wireway

UPC

786725890064

Dimensions

Dimensions

60 in x 8 in x 8 in

Height

8 in

Length

60 in

Weight

42 lb

Width

8 in

Certifications And Compliance

Certified Listed

  • UL
  • CSA

Nema Rating

NEMA 1