Brand: Wiegmann
Catalog ID: E0404NK
Accessory Type
End Cap
Application
For use with HS and S Series wireway.
Catalog Number
E0404NK
Color
Ansi-61 Gray Textured
Cover Type
Hinged/Screw Cover
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Accessory
UPC
786725860913
Actual Length
1 in
Depth
1 in
Height
4 in
Weight
0.4 lb
Width
4 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
UL Listed
Yes
Carton Quantity
12
Pallet Quantity
240