
Brand: Wiegmann
Catalog ID: E0606GNK
Catalog Number
E0606GNK
Color
Gray
Material
Steel
Type
Accessory
UPC
786725880164
Depth
1 in
Height
6 in
Weight
2 lb
Width
6 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
Carton Quantity
10