WIEGMANN
Image of N1C121204 N1 Hinged-Cover 12X12X4 Carbon Steel - Gray

N1 Hinged-Cover 12X12X4 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: N1C121204

N1 Hinged-Cover 12X12X4 Carbon Steel - Gray

Designed for use as control enclosures and instrument cases in areas not required oil-tight and dust-tight specifications.

Bodies and doors fabricated from 14 gauge steel. Continuous hinged covers. Mounting holes on back of cabinet. Grounding provisions provided. Doors furnished standard with flushmount quarter-turn style latch. Weldnuts provided for mounting optional back panels.

General

Application

Designed for use as control enclosures and instrument cases in areas not requiring oil-tight and dust-tight specifications.

Catalog Number

N1C121204

Color

Ansi-61 Gray Textured

Construction

Seam and Spot Welded

Cover Type

Hinged Cover

EU RoHS Indicator

Yes

Finish Type

Knockouts

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Mounting Holes

Type

Enclosure

UPC

786725340309

Dimensions

Depth

4 in

Height

12 in

Weight

11 lb

Width

12 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

Logistics

Carton Quantity

1

Pallet Quantity

72