WIEGMANN
Image of N1C242406LP N1 Hinged-Cover 24X24X6 Carbon Steel - Gray

N1 Hinged-Cover 24X24X6 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: N1C242406LP

N1 Hinged-Cover 24X24X6 Carbon Steel - Gray

Bodies and doors fabricated from 14 gauge steel. Mounting holes on back of cabinet. Collar studs provided for mounting optional back panel. Doors furnished standard with flushmount quarter-turn style latch. Doors secured by butt hinges. Grounding provisions provided.

General

Application

Designed for use in control and instrumentation applications in areas which do not require oil-tight and dust-tight specifications.

Catalog Number

N1C242406LP

Color

Ansi-61 Gray Smooth

Construction

Seam and Spot Welded

Cover Type

Hinged Cover

EU RoHS Indicator

Yes

Finish Type

Knockouts

Listings

UL, CSA

Material

Carbon Steel

Material Type

Carbon Steel

Mounting Type

Mounting Holes

Type

Enclosure

UPC

786725612130

Dimensions

Actual Depth

6.75 in

Depth

7 in

Height

24 in

Weight

32 lb

Width

24 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

Logistics

Carton Quantity

1

Pallet Quantity

5