WIEGMANN
Image of N1C303008LP N1 Hinged-Cover 30X30X8 Carbon Steel - Gray

N1 Hinged-Cover 30X30X8 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: N1C303008LP

N1 Hinged-Cover 30X30X8 Carbon Steel - Gray

Designed for use in control and instrumentation applications in areas which do not require oil-tight and dust-tight specifications.

Bodies and doors fabricated from 14 gauge steel. Mounting holes on back of cabinet. Collar studs provided for mounting optional back panel. Doors furnished standard with flushmount quarter-turn style latch. Doors secured by butt hinges. Grounding provisions provided.

General

Application

Designed for use in control and instrumentation applications in areas which do not require oil-tight and dust-tight specifications.

Catalog Number

N1C303008LP

Color

Ansi-61 Gray Smooth

Construction

Seam and Spot Welded

Cover Type

Hinged Cover

EU RoHS Indicator

Yes

Finish Type

Knockouts

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Mounting Holes

Type

Enclosure

UPC

786725612215

Dimensions

Actual Depth

8.63 in

Depth

8 in

Height

30 in

Weight

66 lb

Width

30 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

Logistics

Carton Quantity

1

Pallet Quantity

4