
Brand: Wiegmann
Catalog ID: HS12123NK
Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.
Application
Designed to protect electrical wiring in applications where dirt, dust, oil, and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.
Catalog Number
HS12123NK
Color
Ansi-61 Gray Smooth
EU RoHS Indicator
Yes
Finish Type
Knockouts
Listings
CSA
Material
Carbon Steel
Type
Wireway
UPC
786725611508
Depth
36 in
Height
12 in
Weight
40 lb
Width
12 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Yes
Nema Rating
1
Knockouts
Carton Quantity
1
Pallet Quantity
9