
Brand: Wiegmann
Catalog ID: LJWE2
Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.
Accessory Type
Closure Plate
Application
For use with LJW Series lay-in wireway.
Catalog Number
LJWE2
Color
Ansi-61 Gray Smooth
EU RoHS Indicator
No
Finish Type
Knockouts
Listings
UL, CSA
Material
Carbon Steel
Type
Accessory
UPC
786725326969
Actual Depth
4.5 in
Actual Height
1.25 in
Actual Length
4.5 in
Actual Width
4.5 in
Depth
5 in
Height
1 in
Weight
1 lb
Width
5 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
1
UL Listed
Yes
Knockouts
Carton Quantity
1
Pallet Quantity
1200