
Brand: Wiegmann
Catalog ID: LJWE126
Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.
Accessory Type
Closure Plate
Application
For use with LJW Series lay-in wireway.
Catalog Number
LJWE126
Color
Ansi-61 Gray Smooth
EU RoHS Indicator
No
Finish Type
Knockouts
Listings
UL, CSA
Material
Carbon Steel
Type
Accessory
UPC
786725329700
Actual Depth
14.5 in
Actual Height
1.25 in
Actual Length
14.5 in
Actual Width
8.5 in
Dimensions
15 in x 9 in x 1 in
Height
1 in
Length
15 in
Weight
6 lb
Width
9 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
1
UL Listed
Yes
Knockouts
Carton Quantity
1