Brand: Wiegmann
Catalog ID: LJWX2
Application
For use with LJW Series lay-in wireway.
Catalog Number
LJWX2
Color
Ansi-61 Gray Smooth
EU RoHS Indicator
No
Finish Type
Polyester Powder
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Fitting
UPC
786725327188
Actual Depth
9.5 in
Actual Height
3.5 in
Actual Length
9.5 in
Actual Width
9.5 in
Depth
10 in
Height
4 in
Weight
6 lb
Width
10 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
UL Listed
Yes
Carton Quantity
1