WIEGMANN
Image of LJWN221 N1 Lay-In Nipple 1 Inch 2.5X2.5 Carbon Steel - Gray

N1 Lay-In Nipple 1 Inch 2.5X2.5 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: LJWN221

N1 Lay-In Nipple 1 Inch 2.5X2.5 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.

Carbon steel 1" nipple fitting.

General

Accessory Type

Nipple

Application

For use with LJW Series lay-in wireway.

Catalog Number

LJWN221

Color

Ansi-61 Gray Smooth

EU RoHS Indicator

No

Finish Type

Fitting Type

Nipple

Knockouts

Listings

UL, CSA

Material

Carbon Steel

Type

Fitting

UPC

786725327225

Dimensions

Actual Depth

9.375 in

Actual Height

3.25 in

Actual Length

9.375 in

Actual Width

3.81 in

Depth

9 in

Height

3 in

Weight

2 lb

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

Logistics

Carton Quantity

1