
Brand: Wiegmann
Catalog ID: LJW81
Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.
Application
Designed to protect electrical wiring from dirt, dust, oil, and water. All straight sections feature an open-top design for easy "lay-in" of wiring. No "pulling through" of wires and cables is required with this design.
Catalog Number
LJW81
Color
Ansi-61 Gray Smooth
EU RoHS Indicator
No
Finish Type
Knockouts
Listings
UL, CSA
Material
Carbon Steel
Type
Wireway
UPC
786725329236
Depth
12 in
Height
8 in
Weight
12 lb
Width
8 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
12
UL Listed
Yes
Knockouts
Carton Quantity
1