WIEGMANN
Image of PA0202G N1 Panel Adapter (Hinged-Cover/Screw-Cover Wireway) 2.5X2.5 Carbon Steel - Galvanized

N1 Panel Adapter (Hinged-Cover/Screw-Cover Wireway) 2.5X2.5 Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: PA0202G

N1 Panel Adapter (Hinged-Cover/Screw-Cover Wireway) 2.5X2.5 Carbon Steel - Galvanized

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Galvanized panel adapter fitting.

General

Application

For use with HS and S Series wireway.

Catalog Number

PA0202G

EU RoHS Indicator

No

Finish Type

Listings

UL, CSA

Material

Carbon Steel

Type

Accessory

UPC

786725852499

Dimensions

Actual Height

1.5 in

Actual Length

4 in

Actual Width

3.5 in

Depth

4 in

Height

2 in

Weight

1 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

1

UL Listed

Yes

Logistics

Carton Quantity

5