
Brand: Wiegmann
Catalog ID: PA0404
Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.
Application
For use with HS and S Series wireway.
Catalog Number
PA0404
Color
Ansi-61 Gray Textured
EU RoHS Indicator
Yes
Finish Type
Listings
UL, CSA
Material
Carbon Steel
Type
Accessory
UPC
786725391653
Actual Depth
5.5 in
Actual Height
1.5 in
Actual Length
5.5 in
Depth
6 in
Height
2 in
Weight
0.4 lb
Width
5 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
1
UL Listed
Yes
Carton Quantity
5