Brand: Wiegmann
Catalog ID: PA0606
Accessory Type
Panel Adapter
Application
For use with HS and S Series wireway.
Catalog Number
PA0606
Color
Ansi-61 Gray Textured
Construction
Formed and Spot Welded
Cover Type
Hinged/Screw Cover
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Listings
UL, CSA
Material
Carbon Steel
Type
Accessory
UPC
786725392650
Actual Depth
7.5 in
Actual Height
1.5 in
Actual Length
7.5 in
Depth
8 in
Height
2 in
Weight
0.8 lb
Width
7 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
UL Listed
Yes
Carton Quantity
5