WIEGMANN
Image of SC182410G N1 Screw-Cover 18X24X10 Carbon Steel - Galvanized

N1 Screw-Cover 18X24X10 Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: SC182410G

N1 Screw-Cover 18X24X10 Carbon Steel - Galvanized

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Fabricated from 16 gauge and 14 gauge G-90 pre-galvanized steel. Flat, removable covers fastened with plated steel screws. Cover design permits easy removal without extracting cover screws. Mounting holes on back of box. Removable concentric knockouts on all four sides.

General

Application

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Catalog Number

SC182410G

Construction

Tack Welded

Cover Type

Screw Cover

EU RoHS Indicator

No

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Mounting Holes

Type

Enclosure

UPC

786725846894

Dimensions

Actual Depth

10.125 in

Actual Height

24.125 in

Actual Width

18.125 in

Depth

10 in

Height

24 in

Weight

37 lb

Width

18 in

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

1

UL Listed

Yes

Logistics

Carton Quantity

1