Image of SC040404G N1 Screw-Cover 4X4X4 Carbon Steel - Galvanized

N1 Screw-Cover 4X4X4 Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: SC040404G

N1 Screw-Cover 4X4X4 Carbon Steel - Galvanized

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Fabricated from 16 gauge G-90 pre-galvanized steel. Flat, removable covers fastened with plated steel screws. Cover design permits easy removal without extracting cover screws. Mounting holes on back of box. Removable concentric knockouts on all four sides.

General

Application

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Catalog Number

SC040404G

Construction

Spot Welded

Cover Type

Screw Cover

EU RoHS Indicator

Yes

Finish Type

Knockouts

Listings

CSA

Material

Carbon Steel

Mounting Type

Embossed Mounting Holes

Type

Enclosure

UPC

786725316151

Dimensions

Actual Depth

4.188 in

Actual Height

4.125 in

Actual Width

4.125 in

Depth

4 in

Height

4 in

Weight

2.1 lb

Width

4 in

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

1

Configuration

Knockouts

Logistics

Carton Quantity

5

Pallet Quantity

112