WIEGMANN
Image of SC081206 N1 Screw-Cover 8X12X6 Carbon Steel - Gray

N1 Screw-Cover 8X12X6 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: SC081206

N1 Screw-Cover 8X12X6 Carbon Steel - Gray

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Fabricated from 16 gauge steel. Flat, removable covers fastened with plated steel screws. Cover design permits easy removal without extracting cover screws. Mounting holes on back of box. Removable concentric knockouts on all four sides.

General

Application

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Catalog Number

SC081206

Color

Ansi-61 Gray Textured

Construction

Spot Welded

Cover Type

Screw Cover

EU RoHS Indicator

No

Finish Type

Knockouts

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Embossed Mounting Holes

Type

Enclosure

UPC

786725313402

Dimensions

Actual Height

12.25 in

Actual Width

8.125 in

Depth

6 in

Height

12 in

Weight

8.2 lb

Width

8 in

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

Logistics

Carton Quantity

5

Pallet Quantity

24