
Brand: Wiegmann
Catalog ID: SC121208NK
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Application
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Catalog Number
SC121208NK
Color
Ansi-61 Gray Smooth
Construction
Spot Welded
Cover Type
Screw Cover
EU RoHS Indicator
Yes
Finish Type
Knockouts
Listings
UL, CSA
Material
Carbon Steel
Material Type
Carbon Steel
Mounting Type
Mounting Holes
Type
Enclosure
UPC
786725846306
Actual Height
12.25 in
Actual Width
12.125 in
Depth
8 in
Height
12 in
Weight
12 lb
Width
12 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
1
UL Listed
Yes
Knockouts
Carton Quantity
3
Pallet Quantity
27