
Brand: Wiegmann
Catalog ID: SC121810NK
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Application
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Catalog Number
SC121810NK
Color
Ansi-61 Gray Smooth
Construction
Tack Welded
Cover Type
Screw Cover
EU RoHS Indicator
Yes
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Mounting Holes
Type
Enclosure
UPC
786725846498
Actual Depth
10.125 in
Actual Height
18.125 in
Actual Width
12.125 in
Depth
10 in
Height
18 in
Weight
22 lb
Width
12 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
1
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
1