WIEGMANN
Image of N1903620FS N1 Single Door Floor-Mount 90X36X20 Carbon Steel - Gray

N1 Single Door Floor-Mount 90X36X20 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: N1903620FS

N1-FS Series, NEMA 1, Single Door Floor-Mount 90X36X20 Carbon Steel - ANSI 61 Gray

Designed to protect electrical and electronic controls, components and instruments in areas not requiring oil-tight or dust-tight specifications. Enclosure protects enclosed equipment from falling dirt and debris. These enclosures are used in machine tool applications for housing motor starters, drives, contactors, PLC's, as well as a wide variety of other electrical and electronic equipment found in commercial and industrial industries.

  • Bodies and doors fabricated from carbon steel, and painted ANSI 61 Gray.
  • Screw covers are designed to be removed with fully removing screws.
  • Hardware provided for mounting optional back panels.

General

Application

Electrical Enclosure

Catalog Number

N1903620FS

Series

N1-FS

UPC

786725891757

Certifications And Compliance

Industry Standard(s)

NEMA 1

Logistics

Carton Quantity

1

Pallet Quantity

1